,Model##Other##,Design Supply Air Flow##HVAC_Air_Flow##Cubic_feet_per_minute,Total Cooling Capacity##hvac_cooling_load##british_thermal_units_per_hour,Total Heating Capacity##hvac_heating_load##british_thermal_units_per_hour,Length##length##inches,Width##length##inches,Height##length##inches,Condenser Water Connection Diameter##pipe_size##inches,Condenser Water Supply Connection Offset Bottom##length##inches,Condenser Water Return Connection Offset Bottom##length##inches,Condenser Water Supply Connection Offset Right##length##inches,Condenser Water Return Connection Offset Right##length##inches,Desuperheater Water Connection Diameter##pipe_size##inches,Desuperheater Water Supply Connection Offset Bottom##length##inches,Desuperheater Water Return Connection Offset Bottom##length##inches,Desuperheater Water Supply Connection Offset Right##length##inches,Desuperheater Water Return Connection Offset Right##length##inches,Condensate Drain Connection Diameter##pipe_size##inches,Condensate Drain Connection Offset Bottom##length##inches,Condensate Drain Connection Offset Right##length##inches,Return Air Connection Height##HVAC_Duct_Size##inches,Return Air Connection Width##HVAC_Duct_size##inches,Return Air Connection Offset Back##length##inches,Return Air Connection Offset Top##length##inches,Supply Air Connection Height##HVAC_duct_size##inches,Supply Air Connection Width##hvac_duct_size##inches,Supply Air Connection Offset Front##length##inches,Equipment Power Connection Offset Left##length##inches,Equipment Power Connection Offset Bottom##length##inches,Clearance Offset Top##length##inches,Clearance Offset Right##length##inches,Clearance Offset Left##length##inches,Clearance Offset Front##length##inches,Clearance Offset Bottom##length##inches,Clearance Offset Back##length##inches,Family Load Status##other##,Include Clearance##Other##
Size 36,WDFW36,0,0,0,25,32.5,50.5,0.75,3,8,1.5,1.5,0.5,12,15.625,1.5,1.5,0.75,19,1.5,26.5,28.5,1.75,1.375,13.75,13.25,9.625,1.5,3,1.5,18,18,18,0,18,Valid - Type loaded via type catalog,1
Size 48,WDFW48,0,0,0,25,32.5,58.5,0.75,3,8,1.5,1.5,0.5,12,15.625,1.5,1.5,0.75,19,1.5,34.5,28.5,1.75,1.375,13.75,13.25,9.625,1.5,3,1.5,18,18,18,0,18,Valid - Type loaded via type catalog,1